Modular accessories adapt the Spectrolight Mighty Light Illuminator for tuning to a specific wavelength, fiber coupling, collimating, homogenizing, and more
Designed for modularity and flexibility, Edmund Optics' TECHSPEC Optical Cage System components are high precision alternatives to complex optical alignment systems.
Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.
Interchangeable Optical Mount and Side Access Mounting Plate
This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.
Although a common misconception, individual optical lenses do not always form an image when the object plane is placed a focal length away from the lens.
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he provides an overview to his webinar including: Key Terminology, Coating Technology, Cost Drivers, and Application Examples.
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he discusses prototype qualifications including custom, stock and modified stock filter options.
What's New In Optical Coatings: Coating Technology
Join Stephan Briggs, Biomedical Engineer at Edmund Optics, as he discusses coating technology including Ion Assisted Deposition (IAD) and Hard Sputtered.
The Mighty Light is a self-contained, low-noise, tunable source of broadband visible and NIR light featuring a tungsten halogen lamp and output power up to 2W